
Brand: ANDERSON
Catalog ID: FTA20
Catalog Number
FTA20
Die Size
Burndy 245 or EEI9A
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
Yes
Material
Aluminum Alloy
UPC
096359375272
Die Size
Burndy 245 or EEI9A
Dimensions
9.250 in x 0.687 in x 0.687 in
Height
0.687 in
Length
9.25 in
Length Before Compression
9.25 in
Width
0.687 in
Conductor Diameter - Maximum
0.419
Conductor Diameter - Minimum
0.376
Conductor Diameter Range
0.376 - 0.419
EU RoHS Indicator
Contact Manufacturer
Compression Method
Conventional Die Tooling