HUBBELL POWER SYSTEMS
Compression Splice VERSA-CRIMP® Series Full Tension
Image of VC80R Compression Splice VERSA-CRIMP® Series Full Tension

Compression Splice VERSA-CRIMP® Series Full Tension

Brand: ANDERSON

Catalog ID: VC80R

Full Tension VersaCrimp Aluminum Compression Splice AL/ACSR 4/0 (7), 266.8 (7) (19), 336.4 (19), 397.5 (19)

  • VERSA-CRIMP tools only
  • One piece design eliminates cutting strands on ACSR
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VC80R

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359336020

Dimensions

Length

22.875 in

Length Before Compression

22.88 in

Weight

1.568 lb

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19

Conductor Diameter (VersaCrimp) - Maximum

0.743 in

Conductor Diameter (VersaCrimp) - Minimum

0.522 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6-3 or VC6FTSP