HUBBELL POWER SYSTEMS
Image of VC50R Compression SpliceVERSA-CRIMP® Full Tension
Buy America(n) Qualified

Compression SpliceVERSA-CRIMP® Full Tension

Brand: ANDERSON

Catalog ID: VC50R

Full Tension VersaCrimp Aluminum Compression Splice for AL #2 (7), 1/0 (7) (19), #2 (6/1) (7/1), 1/0 (6/1), 2/0 (6/1), 5005 or AAAC (6201) 123.3 (7), 155.4 (7)

  • VERSA-CRIMP tools only
  • One piece design eliminates cutting strands on ACSR
  • Can be used with compressed (compact) conductor sizes within the same decimal range

Product details

General

Catalog Number

VC50R

Compression Method

VersaCrimp Tooling ONLY|VC6-3 or VC6FTSP

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359335597

Dimensions

Length Before Compression

17.25 in

Weight

0.686 lb

Conductor Related

Conductor Compatibility

ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.447 in

Conductor Diameter (VersaCrimp) - Minimum

0.292 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

No

Resources and downloads

Specifications

Sales Drawings