
Brand: ANDERSON
Catalog ID: HLS22P
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
HLS22P
Compression Tool Type
O die
EU RoHS Indicator
No
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Type
Stirrups
UPC
096359316428
Copper Loop Size
0.258 in
Diameter - Stirrup Nominal Wire
#2 Solid
Weight
0.49 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Iris-2-7;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter - Maximum
0.325
Conductor Diameter - Minimum
0.25
Conductor Diameter Range
0.25 - 0.325
Conductor Type
Aluminum
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
O die
Packaging Type
Bag