HUBBELL POWER SYSTEMS
Image of HLS302P Compression Stirrup

Compression Stirrup

Brand: ANDERSON

Catalog ID: HLS302P

Aluminum Overhead Compression Stirrup

Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

HLS302P

Compression Tool Type

EEI-13A, 1-1/8

EU RoHS Indicator

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum Alloy

Material - Stirrup

Copper

Material Type

Non-Standard

Plating

No

Type

Stirrups

UPC

096359316442

Dimensions

Copper Loop Size

0.258 in

Diameter - Stirrup Nominal Wire

#2 Solid

Weight

0.588 lb

Width - Main Contact

4 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.517

Conductor Diameter - Minimum

0.414

Conductor Diameter Range

0.414 - 0.517

Conductor Type

Aluminum

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Operational

Compression Tool Type

EEI-13A, 1-1/8

Logistics

Packaging Type

Bag

Pallet Quantity

1200