
Brand: ANDERSON
Catalog ID: HLS3502P
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
HLS3502P
Compression Tool Type
EEI-13A, 1-1/8
EU RoHS Indicator
No
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Type
Stirrups
UPC
096359316466
Copper Loop Size
0.258 in
Diameter - Stirrup Nominal Wire
#2 Solid
Weight
0.157 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Brahma-203.2-16/19;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Daffodil-350-19
Conductor Diameter - Maximum
0.721
Conductor Diameter - Minimum
0.607
Conductor Diameter Range
0.607 - 0.721
Conductor Type
Aluminum
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
EEI-13A, 1-1/8
Packaging Type
Bag
Pallet Quantity
750