

Brand: ANDERSON
Catalog ID: HLS50020P
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
HLS50020P
Compression Tool Type
1-5/16
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Product Type
Compression
Type
Stirrups
UPC
096359316480
Copper Loop Size
0.365 in
Diameter - Stirrup Nominal Wire
2/0 Solid
Weight
0.882 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;AAC-Phlox-3/0-7;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18
Conductor Diameter - Maximum
0.814
Conductor Diameter - Minimum
0.72
Conductor Diameter Range
0.72 - 0.814
Conductor Type
Aluminum
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
1-5/16
Packaging Type
Bag
Pallet Quantity
600