
Brand: ANDERSON
Catalog ID: HLS65010P
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
HLS65010P
Compression Tool Type
1-1/2
EU RoHS Indicator
No
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Type
Stirrups
UPC
096359316497
Copper Loop Size
0.325 in
Diameter - Stirrup Nominal Wire
1/0 Solid
Weight
0.98 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Pigeon-3/0-6/1;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;AAC-Oxlip-4/0-7;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.93
Conductor Diameter - Minimum
0.811
Conductor Diameter Range
0.811 - 0.93
Conductor Type
Aluminum
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
1-1/2
Carton Quantity
25
Packaging Type
Bag