

Brand: ANDERSON
Catalog ID: HLS80020P
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
HLS80020P
Compression Tool Type
1-1/2
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Product Type
Compression
Type
Stirrups
UPC
096359316534
Copper Loop Size
0.365 in
Diameter - Stirrup Nominal Wire
2/0 Solid
Weight
0.98 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Coot-795-36/1;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61
Conductor Diameter - Maximum
1.04
Conductor Diameter - Minimum
0.93
Conductor Diameter Range
0.93 - 1.04
Conductor Type
Aluminum
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
1-1/2
Packaging Type
Bag
Pallet Quantity
450