
Brand: ANDERSON
Catalog ID: VCLS9022
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
VCLS9022
Compression Tool Type
VC6-3, VC6FT
Material
Aluminum Alloy; Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Standard
Plating
No
Type
Stirrups
UPC
096359336945
Copper Loop Size
0.3648 in
Diameter - Stirrup Nominal Wire
2/0 Solid
Height
5.688 in
Length
9.938 in
Weight
0.784 lb
Width - Main Contact
4.44 in
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Brahma-203.2-16/19;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum
0.856
Conductor Diameter - Minimum
0.464
Conductor Diameter Range
0.464 - 0.856
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
VC6-3, VC6FT
Packaging Type
Bag
Pallet Quantity
648