HUBBELL POWER SYSTEMS
Image of JTF10 Compression Terminal15 degree, Partial Tension
Image of JTF10 Compression Terminal15 degree, Partial Tension
Buy America(n) Qualified

Compression Terminal15 degree, Partial Tension

Brand: FARGO

Catalog ID: JTF10

Jumper terminals are prefilled with inhibitor. Tongue holes have NEMA spacing. Standard hardware includes one aluminum 1/2 - 13 bolt, nut, and two aluminum washers per.56 diameter hole. Jumper terminals for conductors 1.00 inch diameter or larger are EHV rated.

Jumper terminals are prefilled with inhibitor.

  • "Jumper terminals are prefilled with inhibitor
  • Standard hardware includes Aluminum 1/2-13 bolt, nut and two aluminum washers
  • Add "SS" suffix to specify stainless steel hardware
  • Die Size: 10CD
  • Minimum Press: 60"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

JTF10

Compression Method

Uni-Grip (single die system)

Die Size

10CD

EU RoHS Indicator

No

Material & Connection Method

Aluminum Compression

Number of Bolt Holes

0

Number of Pad Holes

2

Number of Tees

0

Press Minimum

60 to

Product Category

Compression Jumper Terminal

Tension Range

0 lb

UPC

096359401162

Dimensions

Angle - Pad

0 °

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Outside

0 in

Diameter - Pad Bolt

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

10.2 in

Messenger Diameter Range

0 - 0

Nominal Guy Wire Size

0 in

Thickness - Pad

0 in

Weight

1.274 lb

Width - Pad

2.2 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37

Conductor Diameter - Maximum

0 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads