HUBBELL POWER SYSTEMS
Image of JTS08 Compression TerminalStraight, Partial Tension
Image of JTS08 Compression TerminalStraight, Partial Tension
Buy America(n) Qualified

Compression TerminalStraight, Partial Tension

Brand: ANDERSON

Catalog ID: JTS08

Jumper terminals are prefilled with inhibitor. Tongue holes have NEMA spacing. Standard hardware includes one aluminum 1/2 - 13 bolt, nut, and two aluminum washers per.56 diameter hole. Jumper terminals for conductors 1.00 inch diameter or larger are EHV rated.

Jumper terminals are prefilled with inhibitor.

  • "Jumper terminals are prefilled with inhibitor
  • Standard hardware includes Aluminum 1/2-13 bolt, nut and two aluminum washers
  • Add "SS" suffix to specify stainless steel hardware
  • Jumper terminals for conductors 1.00 inch diameter or larger are EHV rated
  • Die Size: 08CD
  • Minimum Press Tons: 12"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

JTS08

Compression Method

Uni-Grip (single die system)

Die Size

08CD

EU RoHS Indicator

No

Material & Connection Method

Aluminum Compression

Number of Bolt Holes

0

Number of Pad Holes

2

Number of Tees

0

Press Minimum

12 to

Product Category

Compression Jumper Terminal

Tension Range

0 lb

UPC

096359384137

Dimensions

Angle - Pad

0 °

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Outside

0 in

Diameter - Pad Bolt

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

9.8 in

Messenger Diameter Range

0 - 0

Nominal Guy Wire Size

0 in

Thickness - Pad

0 in

Weight

0.627 lb

Width - Pad

1.7 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19

Conductor Diameter - Maximum

0 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads