HUBBELL POWER SYSTEMS
Image of C4020558 Conductive Gloves - Pair, Size Large

Conductive Gloves - Pair, Size Large

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4020558

Born of a need to let the lineman get closer to his work, EHV Barehand Conductive Clothing replaces hand tools on the end of 16-footEpoxiglas® poles; the clothing is bonded to the conductor, placing the lineman within the field of electricity, not as a conductor himself, and allows him to work with his hand on the conductor hardware. Thus, transmission line maintenance efficiency and effectiveness are advanced without endangering the lineman and without interrupting customer service.For work on voltages through 765 kV, the two-piece conductive suit is made of a blend of Nomex aramid flame resistant fiber and microscopic stainless steel fiber. A Zepel finish is applied to repel water. Analysis and tests show the material: — is extremely strong and tear resistant. — meets or exceeds IEC 895 Specification for conductive clothing. — does not degrade with time or number of washings.

  • Made of the same matereial as the conductive suits
  • One size
  • Velcro closure

General

Catalog Number

C4020558

UPC

096359237631

Dimensions

Weight

0.5 lb

Weight Metric

0.2 kg

Logistics

Carton Quantity

50