HUBBELL POWER SYSTEMS
Image of M1889 Conductor Cleaning Brush with Hand Grip

Conductor Cleaning Brush with Hand Grip

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1889

V-position of brushes gives 2-sided cleaning action. As brushes wear, they can be rotated, by loosening the anchor screws, so that unused bristles will come in contact with conductor.

  • Designed to fit Universal Poles and any CHANCE Insulated Hand Tool with a universal fitting
  • V-position gives 2-sided cleaning action

General

Catalog Number

M1889

Style

Cleaning Brush w/ Hand Grip

UPC

096359043867

Dimensions

Weight

0.899 lb

Weight Metric

0.4 kg

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Pallet Quantity

640