HUBBELL POWER SYSTEMS
Conductor End Yoke Assembly for Two-Pole Strain Carriers
Image of C4011720 Conductor End Yoke Assembly for Two-Pole Strain Carriers

Conductor End Yoke Assembly for Two-Pole Strain Carriers

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4011720

Two-pole yokes can be ordered separately to make up any of the two pole strain carriers. The yokes are fabricated of high strength (.75" and 1" thick) aluminum plate. The yokes have 26" width between the center of the adjustable strain poles used with them. Maximum load ratings are 15,000 pounds per insulator string.

  • Can be ordered separately to make two pole strain carriers
  • Yokes are fabricated of high strength (3/4"- and 1"-thick) aluminum plate
  • Yokes have 26" width between center of adjustable strain poles used with them
  • Maximum load ratings are 15,000 lbs. per insulator string

General

Catalog Number

C4011720

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Accessories

UPC

096359017639

Dimensions

Dimensions

30 in x 7.62 in x 6.25 in

Dimensions Metric

762 mm x 194 mm x 159 mm

Height

6.25 in

Height Metric

159 mm

Length

30 in

Length Metric

762 mm

Weight

40 lb

Weight Metric

18.1 kg

Width

7.62 in

Width Metric

194 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

10