HUBBELL POWER SYSTEMS
Image of M445572 Conductor Gauge Universal Tool

Conductor Gauge Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445572

This aluminum gauge is small, compact, and light. It is used to make a quick, accurate check on the gauge of ACSR, solid or stranded copper conductors.

  • Compact aluminum gauge makes quick, accurate check on the gauge of ACSR, solid or stranded copper conductors
  • Range: #4 Cu, through 4/0 ACSR

General

Catalog Number

M445572

Style

Conductor Gage

UPC

096359047704

Dimensions

Weight

0.25 lb

Weight Metric

0.1 kg