HUBBELL POWER SYSTEMS
Image of PSC2061012 CONDUIT BRACKET, STEEL, 12in to 18in ADJUSTABLE POLE OFFSET
Buy America(n) Qualified

CONDUIT BRACKET, STEEL, 12in to 18in ADJUSTABLE POLE OFFSET

Brand: Chance

Catalog ID: PSC2061012

Steel conduit bracket supports conduit with 12" to 18" adjustable offset from pole. U-bolts (not supplied) support the conduit to the bracket.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 5/8" machine bolts, hole spacing is 4-1/2"
  • Bottom mounting slot is open to the end
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2061012

Type

Conduit Bracket

UPC

096359605874

Dimensions

Dimensions

13.250 in x 9.000 in x 6.000 in

Height

6 in

Length

13.25 in

Weight

11.094 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)