HUBBELL POWER SYSTEMS
Image of PSC2060693 CONDUIT BRACKET, STEEL, 6in POLE OFFSET

CONDUIT BRACKET, STEEL, 6in POLE OFFSET

Brand: Chance

Catalog ID: PSC2060693

Steel conduit bracket supports conduit with 6" offset from pole. U-bolts (not supplied) support the conduit to the bracket.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 5/8" machine bolts, hole spacing is 4-1/2"
  • Bottom mounting slot is open to the end
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060693

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Conduit Bracket

UPC

096359399919

Dimensions

Dimensions

9.000 in x 6.000 in x 7.000 in

Height

7 in

Length

9 in

Weight

4.9 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No