HUBBELL POWER SYSTEMS
Image of PSC2060753 CONDUIT BRACKET, STEEL, SIDE OFFSET

CONDUIT BRACKET, STEEL, SIDE OFFSET

Brand: Chance

Catalog ID: PSC2060753

Steel conduit bracket supports conduit with 4" side offset from pole. U-bolts (not supplied) support the conduit to the bracket.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 5/8" machine bolts, hole spacing is 12"
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060753

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Conduit Bracket

UPC

096359472575

Dimensions

Weight

6.87 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

6

Pallet Quantity

144