HUBBELL POWER SYSTEMS
Image of C4CSO12 CONDUIT STANDOFF BRACKET, 4in POLE OFFSET, with 12in T-SLOT BAR

CONDUIT STANDOFF BRACKET, 4in POLE OFFSET, with 12in T-SLOT BAR

Brand: Chance

Catalog ID: C4CSO12

Aluminum conduit bracket supports conduit with 4" offset from pole. The 12" T-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 1/2" machine bolt, hole spacing is 8"
  • 6061-T6 aluminum material

General

Catalog Number

C4CSO12

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359385998

Dimensions

Weight

4.263 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

120