HUBBELL POWER SYSTEMS
CONDUIT STANDOFF BRACKET, 4in POLE OFFSET, with 7in T-SLOT BAR and 2in CONDUIT STRAP
Image of C4CSO7STK2 CONDUIT STANDOFF BRACKET, 4in POLE OFFSET, with 7in T-SLOT BAR and 2in CONDUIT STRAP

CONDUIT STANDOFF BRACKET, 4in POLE OFFSET, with 7in T-SLOT BAR and 2in CONDUIT STRAP

Brand: Chance

Catalog ID: C4CSO7STK2

Aluminum conduit bracket supports conduit with 4" offset from pole. The 7" T-slot bar provides horizontal adjustability of the 2in strap kit.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 1/2" machine bolt
  • 6061-T6 aluminum material

General

Catalog Number

C4CSO7STK2

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359385844

Dimensions

Distance From Pole

N/A

Weight

1.8 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

25

Pallet Quantity

300