HUBBELL POWER SYSTEMS
Image of C6CSO48 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 48in H-SLOT BAR

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 48in H-SLOT BAR

Brand: Chance

Catalog ID: C6CSO48

Aluminum conduit bracket supports conduit with 6" offset from pole. The 48" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

General

Catalog Number

C6CSO48

Type

Conduit Bracket

UPC

096359594581

Dimensions

Height

5.5 in

Weight

3.553 lb

Width

48 in

Logistics

Carton Quantity

4

Pallet Quantity

120