Brand: Chance
Catalog ID: C6CSO6
The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.
Catalog Number
C6CSO6
Material
6061-T6 Aluminum
Type
Conduit Bracket
UPC
096359368410
Dimensions
6.000 in x 7.880 in x 5.500 in
Height
5.5 in
Length
6 in
Weight
2.97 lb
Width
7.88 in
Pallet Quantity
288