HUBBELL POWER SYSTEMS
Image of C6CSO8 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 8in H-SLOT BAR

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 8in H-SLOT BAR

Brand: Chance

Catalog ID: C6CSO8

Aluminum conduit bracket supports conduit with 6" offset from pole. The 8" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material
  • T-slot bar is factory assembled to the bracket

General

Catalog Number

C6CSO8

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359368434

Dimensions

Height

5.5 in

Weight

3.04 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

288