HUBBELL POWER SYSTEMS
Image of C9CSO36 CONDUIT STANDOFF BRACKET, 9in POLE OFFSET, with 36in H-SLOT BAR

CONDUIT STANDOFF BRACKET, 9in POLE OFFSET, with 36in H-SLOT BAR

Brand: Chance

Catalog ID: C9CSO36

Aluminum conduit bracket supports conduit with 9" offset from pole. The 36" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

General

Catalog Number

C9CSO36

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359295990

Dimensions

Height

5.5 in

Weight

7.72 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

4

Pallet Quantity

32