HUBBELL POWER SYSTEMS
Image of C9CSO CONDUIT STANDOFF BRACKET, 9in POLE OFFSET

CONDUIT STANDOFF BRACKET, 9in POLE OFFSET

Brand: Chance

Catalog ID: C9CSO

Aluminum conduit bracket supports conduit with 9" offset from pole when combined with T-slot bar and conduit straps ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

General

Catalog Number

C9CSO

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359295983

Dimensions

Height

5.5 in

Weight

2.91 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

4

Pallet Quantity

192