HUBBELL POWER SYSTEMS
Image of 625CPS 600A 25/28kV Class Connecting Plug W/ Stud

600A 25/28kV Class Connecting Plug W/ Stud

Brand: Hubbell Power Systems

Catalog ID: 625CPS

25/28 kV 600 Amp Connecting Plug with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625CPS

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359393160

Dimensions

Dimensions

8.625 in x 9.750 in x 3.50 in

Height

3.5 in

Length

8.625 in

Weight

2.7 lb

Width

9.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

144

Standard Package

1