
Brand: FARGO
Catalog ID: LC822XB
Aluminum single center bolt connector with copper liner for aluminum to copper conductor connections only.
Bolt Head Type
Carriage Bolt
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
LC822XB
Inhibitor Loaded
Yes
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Bottom Member
Aluminum Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Hex Nut
Galvanized Steel
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum Alloy
Material - Tap Liner
Bonded Copper
Material - Washer
Galvanized Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Single Center Bolt
Type
Parallel Groove
UPC
096359320043
Bolt Diameter
0.5 in
Dimensions
2.250 in x 2.219 in x 2.500 in
Height
2.5 in
Length
2.25 in
Width
2.219 in
Conductor Diameter (Main) - Maximum
0.721 in
Conductor Diameter (Main) - Minimum
0.289 in
Conductor Diameter (Main) Range
0.289 - 0.721
Conductor Diameter (Tap) - Maximum
0.419 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Type
Aluminum/Copper
UL Listed
No
Bolt Installation Torque (Recommended)
480 in-lbs
Bolt Head Type
Carriage Bolt
Pallet Quantity
1800