Brand: ANDERSON
Catalog ID: ST4
Bronze single center bolt connector for copper, Copperweld and guy strand connections.
Bolt Head Type
Hex w/Sq Shank
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
ST4
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Stainless Steel
Material - Bottom Member
Bronze Alloy
Material - Casting
Bronze Alloy
Material - Hardware
Stainless Steel
Plating
No
Product Category
Mechanical Connectors
Style
Single Center Bolt
UPC
096359326021
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimensions
0.938 in x 1.875 in x 1.500 in
Height
1.5 in
Length
0.938 in
Weight
0.135 lb
Width
1.875 in
Conductor Diameter - Maximum
0.562
Conductor Diameter - Minimum
0.162
Conductor Diameter (Tap) - Maximum
0.562 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.562
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
UL Listed
No
Pallet Quantity
5760