
Brand: ANDERSON
Catalog ID: K1
Bronze parallel clamp for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
K1
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
Trade Name
NO
UPC
096359318477
UPC 14 Digit GTIN
00781810288337
Bolt Diameter
0.31
Diameter - Bolt
0.31 in
Dimension - Hole Size mm
0 mm
Dimensions
0.938 in x 1.131 in x 1.313 in
Height
1.313 in
Length
0.938 in
Weight
0.29 lb
Width
1.131 in
Conductor Diameter - Maximum
0.373
Conductor Diameter - Minimum
0.232
Conductor Diameter (Tap) - Maximum
0.373 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Diameter Range
0.232 - 0.373
Standards - RoHS Compliance Status
UI
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Pallet Quantity
12000