
Brand: ANDERSON
Catalog ID: K2
Bronze parallel clamp for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
K2
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Item Type
4D
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Non-Standard
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Two Bolt
Trade Name
NO
UPC
096359318514
UPC 14 Digit GTIN
00781810288344
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimension - Hole Size mm
0 mm
Dimensions
1.063 in x 1.625 in x 1.656 in
Height
1.656 in
Length
1.063 in
Weight
0.294 lb
Width
1.625 in
Conductor Diameter - Maximum
0.419
Conductor Diameter - Minimum
0.26
Conductor Diameter (Tap) - Maximum
0.419 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Diameter Range
0.26 - 0.419
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
N
Certification - UL Recognized
N
EU RoHS Indicator
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Pallet Quantity
4800