
Brand: ANDERSON
Catalog ID: K3
Bronze parallel clamp for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
K3
Cover Available
No
Inhibitor Loaded
No
Item Type
4D
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Standard
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318583
UPC 14 Digit GTIN
00781810291443
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimension - Hole Size mm
0 mm
Dimensions
1.125 in x 1.750 in x 1.938 in
Height
1.938 in
Length
1.125 in
Weight
0.4 lb
Width
1.75 in
Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.328
Conductor Diameter (Tap) - Maximum
0.528 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Diameter Range
0.328 - 0.528
Standards - RoHS Compliance Status
UI
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Pallet Quantity
5600