
Brand: ANDERSON
Catalog ID: K5
Bronze parallel clamp for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
K5
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318606
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
1.500 in x 2.250 in x 2.680 in
Height
2.68 in
Length
1.5 in
Weight
0.8 lb
Width
2.25 in
Conductor Diameter - Maximum
0.813
Conductor Diameter - Minimum
0.464
Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Diameter Range
0.464 - 0.813
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Pallet Quantity
1920