Brand: ANDERSON
Catalog ID: KR3
Bronze parallel clamp with separator for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
KR3
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318767
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimensions
1.750 in x 1.125 in x 2.125 in
Height
2.125 in
Length
1.75 in
Weight
0.43 lb
Width
1.125 in
Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.328
Conductor Diameter (Tap) - Maximum
0.528 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Diameter Range
0.328 - 0.528
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
UL Listed
No