Brand: ANDERSON
Catalog ID: KR6
Bronze parallel clamp with separator for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
KR6
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318828
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Weight
1.274 lb
Conductor Diameter - Maximum
1.031
Conductor Diameter - Minimum
0.675
Conductor Diameter (Tap) - Maximum
1.031 in
Conductor Diameter (Tap) - Minimum
0.292 in
Conductor Diameter Range
0.675 - 1.031
Buy America(n) Qualified
Contact Manufacturer
UL Listed
No
Pallet Quantity
800