
Brand: ANDERSON
Catalog ID: KR7
Bronze parallel clamp with separator for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
KR7
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318859
Bolt Diameter
0.63
Diameter - Bolt
0.62 in
Dimensions
3.000 in x 2.000 in x 4.000 in
Height
4 in
Length
3 in
Weight
2.45 lb
Width
2 in
Conductor Diameter - Maximum
1.152
Conductor Diameter - Minimum
0.772
Conductor Diameter (Tap) - Maximum
1.152 in
Conductor Diameter (Tap) - Minimum
0.368 in
Conductor Diameter Range
0.772 - 1.152
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex