
Brand: ANDERSON
Catalog ID: LC1002
Bronze single U-bolt parallel groove clamp for copper to copper conductor connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC1002
Cover Available
No
EU RoHS Indicator
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Spacer
Bronze
Material - Washer
Stainless Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Single U-Bolt
UPC
096359319375
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimensions
1.500 in x 1.937 in x 2.750 in
Height
2.75 in
Length
1.5 in
Weight
0.686 lb
Width
1.937 in
Conductor Diameter - Maximum
0.419
Conductor Diameter - Minimum
0.258
Conductor Diameter (Tap) - Maximum
0.419 in
Conductor Diameter (Tap) - Minimum
0.258 in
Conductor Diameter Range
0.258 - 0.419
Conductor Type
Copper
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
U-Bolt
Pallet Quantity
2400