Brand: ANDERSON
Catalog ID: LC1004
Bronze single U-bolt parallel groove clamp for copper to copper conductor connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC1004
Cover Available
No
EU RoHS Indicator
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Spacer
Bronze
Material - Washer
Stainless Steel
Plating
No
Product Category
Mechanical Connectors
Style
Single U-Bolt
UPC
096359319405
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
2.000 in x 2.437 in x 3.500 in
Height
3.5 in
Length
2 in
Weight
1.2 lb
Width
2.437 in
Conductor Diameter - Maximum
0.63
Conductor Diameter - Minimum
0.325
Conductor Diameter (Tap) - Maximum
0.63 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.63
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
UL Listed
No
Pallet Quantity
1800