

Brand: ANDERSON
Catalog ID: LC1166
Bronze two U-bolt parallel groove clamp for copper to copper conductor connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC1166
Cover Available
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Spacer
Bronze
Material - Washer
Stainless Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Product Type
U-bolt
Style
Two U-Bolt
UPC
096359319474
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
3.625 in x 2.312 in x 4.500 in
Height
4.5 in
Length
3.625 in
Weight
2.842 lb
Width
2.312 in
Conductor Diameter - Maximum
0.998
Conductor Diameter - Minimum
0.629
Conductor Diameter (Tap) - Maximum
0.998 in
Conductor Diameter (Tap) - Minimum
0.629 in
Conductor Diameter Range
0.629 - 0.998
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
U-Bolt
Pallet Quantity
300