
Brand: ANDERSON
Catalog ID: LC1177
Bronze two U-bolt parallel groove clamp for copper to copper conductor connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC1177
Cover Available
No
EU RoHS Indicator
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Spacer
Bronze
Material - Washer
Stainless Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two U-Bolt
UPC
096359319481
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
4.000 in x 3.062 in x 5.000 in
Height
5 in
Length
4 in
Weight
3.528 lb
Width
3.062 in
Conductor Diameter - Maximum
1.152
Conductor Diameter - Minimum
0.813
Conductor Diameter (Tap) - Maximum
1.152 in
Conductor Diameter (Tap) - Minimum
0.811 in
Conductor Diameter Range
0.813 - 1.152
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
U-Bolt
Pallet Quantity
480