
Brand: ANDERSON
Catalog ID: LC1601
Bronze single center bolt connector for copper to copper conductor connections only.
Bolt Head Type
Carriage
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC1601
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Washer
Stainless Steel
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Single Center Bolt
UPC
096359319498
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimensions
2.000 in x 1.750 in x 2.000 in
Height
2 in
Length
2 in
Weight
0.445 lb
Width
1.75 in
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.289
Conductor Diameter (Main) - Maximum
0.528 in
Conductor Diameter (Main) - Minimum
0.325 in
Conductor Diameter (Main) Range
0.325 - 0.528
Conductor Diameter (Tap) - Maximum
0.332 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Diameter Range
0.289 - 0.563
Conductor Type
Copper
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Carriage
Pallet Quantity
2000