Brand: ANDERSON
Catalog ID: LC402
Bronze multiple center bolt connector for copper to copper conductor connections only.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC402
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Washer
Stainless Steel
Plating
No
Product Category
Mechanical Connectors
Style
Two Center Bolts
UPC
096359319528
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimensions
2.281 in x 1.843 in x 2.250 in
Height
2.25 in
Length
2.281 in
Weight
0.784 lb
Width
1.843 in
Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.204
Conductor Diameter (Main) - Maximum
0.528 in
Conductor Diameter (Main) - Minimum
0.204 in
Conductor Diameter (Main) Range
0.204 - 0.528
Conductor Diameter (Tap) - Maximum
0.528 in
Conductor Diameter (Tap) - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.528
Conductor Type
Copper
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
UL Listed
No
Pallet Quantity
1500