
Brand: ANDERSON
Catalog ID: LC4025
Bronze multiple center bolt connector for copper to copper conductor connections only.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC4025
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Washer
Stainless Steel
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Center Bolts
UPC
096359319535
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
2.812 in x 2.000 in x 2.250 in
Height
2.25 in
Length
2.812 in
Weight
1.372 lb
Width
2 in
Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.204
Conductor Diameter (Main) - Maximum
0.528 in
Conductor Diameter (Main) - Minimum
0.204 in
Conductor Diameter (Main) Range
0.204 - 0.528
Conductor Diameter (Tap) - Maximum
0.528 in
Conductor Diameter (Tap) - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.528
Conductor Type
Copper
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Pallet Quantity
900