
Brand: ANDERSON
Catalog ID: LC4035
Bronze multiple center bolt connector for copper to copper conductor connections only.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC4035
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Washer
Stainless Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Center Bolts
UPC
096359319559
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
3.125 in x 2.250 in x 2.250 in
Height
2.25 in
Length
3.125 in
Weight
1.372 lb
Width
2.25 in
Conductor Diameter - Maximum
0.63
Conductor Diameter - Minimum
0.258
Conductor Diameter (Main) - Maximum
0.63 in
Conductor Diameter (Main) - Minimum
0.258 in
Conductor Diameter (Main) Range
0.258 - 0.63
Conductor Diameter (Tap) - Maximum
0.63 in
Conductor Diameter (Tap) - Minimum
0.258 in
Conductor Diameter Range
0.258 - 0.63
Conductor Type
Copper
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Carton Quantity
24
Pallet Quantity
960