
Brand: ANDERSON
Catalog ID: LC71B
Aluminum single U-bolt parallel groove connector for aluminum to aluminum and aluminum to copper conductor splice/tap connections and also aluminum or ACSR loop dead-ends.
Bolt Head Type
U-Bolt
Catalog Number
LC71B
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Bottom Member
Aluminum Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Spacer
Aluminum Alloy
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Single U-Bolt
UPC
096359319894
Bolt Diameter
0.375 in
Diameter - Bolt
0.375 in
Dimensions
2.000 in x 2.000 in x 3.250 in
Height
3.25 in
Length
2 in
Weight
0.4 lb
Width
2 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum
0.447 in
Conductor Diameter - Minimum
0.158 in
Conductor Diameter (Tap) - Maximum
0.447 in
Conductor Diameter (Tap) - Minimum
0.158 in
Conductor Diameter Range
0.158 - 0.447
EU RoHS Indicator
No
UL Listed
No
Bolt Head Type
U-Bolt
Carton Quantity
25
Pallet Quantity
4800