
Brand: ANDERSON
Catalog ID: LCC222XB
Aluminum multiple U-bolt parallel groove connector with copper liner for aluminum to copper conductor connections only.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LCC222XB
Cover Available
No
EU RoHS Indicator
No
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Bottom Member
Copper Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Spacer
Aluminum Alloy, Copper Lined
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two U-Bolt
UPC
096359320128
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
3.875 in x 2.750 in x 4.000 in
Height
4 in
Length
3.875 in
Weight
1.24 lb
Width
2.75 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum
0.741 in
Conductor Diameter - Minimum
0.368 in
Conductor Diameter (Tap) - Maximum
0.528 in
Conductor Diameter (Tap) - Minimum
0.204 in
Conductor Diameter Range
0.368 - 0.741
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
U-Bolt
Pallet Quantity
720