
Brand: ANDERSON
Catalog ID: LCU15
Aluminum two U-bolt parallel groove connector for aluminum to aluminum and aluminum to copper conductor splice/tap connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LCU15
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Bottom Member
Aluminum Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Aluminum Alloy
Material - Spacer
Aluminum Alloy
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two U-Bolt
UPC
096359320180
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
4.625 in x 3.063 in x 4.875 in
Height
4.875 in
Length
4.625 in
Weight
0.98 lb
Width
3.063 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7
Conductor Diameter - Maximum
1.126 in
Conductor Diameter - Minimum
0.666 in
Conductor Diameter (Tap) - Maximum
0.741 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Diameter Range
0.666 - 1.126
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
U-Bolt
Pallet Quantity
672