Brand: ANDERSON
Catalog ID: LCU70066
Aluminum three U-bolt parallel groove connector for aluminum to aluminum and aluminum to copper conductor splice/tap connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LCU70066
Cover Available
No
Inhibitor Loaded
No
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Bottom Member
Aluminum Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Aluminum Alloy
Material - Spacer
Aluminum Alloy
Plating
No
Product Category
Mechanical Connectors
Style
Three U-Bolt
UPC
096359320302
Bolt Diameter
0.62
Diameter - Bolt
0.62 in
Dimensions
6.750 in x 3.313 in x 5.125 in
Height
5.125 in
Length
6.75 in
Weight
3.5 lb
Width
3.313 in
Conductor Compatibility
ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Teal-605-30/19;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Brahma-203.2-16/19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;ACAR-853.7-30/7;ACAR-1024.5-30/7
Conductor Diameter - Maximum
1.172 in
Conductor Diameter - Minimum
0.994 in
Conductor Diameter (Tap) - Maximum
1.172 in
Conductor Diameter (Tap) - Minimum
0.994 in
Conductor Diameter Range
0.994 - 1.172
UL Listed
No
Pallet Quantity
360