
Brand: ANDERSON
Catalog ID: LCU70077
Aluminum three U-bolt parallel groove connector for aluminum to aluminum and aluminum to copper conductor splice/tap connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LCU70077
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Bottom Member
Aluminum Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Aluminum Alloy
Material - Spacer
Aluminum Alloy
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Three U-Bolt
UPC
096359320333
Bolt Diameter
0.75
Diameter - Bolt
0.75 in
Dimensions
8.000 in x 3.875 in x 6.375 in
Height
6.375 in
Length
8 in
Weight
6.37 lb
Width
3.875 in
Conductor Compatibility
ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Mallard-795-30/19;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;ACAR-1024.5-30/7;ACAR-1081-18/19;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-1197-30/7
Conductor Diameter - Maximum
1.34 in
Conductor Diameter - Minimum
1.14 in
Conductor Diameter (Tap) - Maximum
1.34 in
Conductor Diameter (Tap) - Minimum
1.14 in
Conductor Diameter Range
1.14 - 1.34
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
U-Bolt
Pallet Quantity
180