
Brand: ANDERSON
Catalog ID: ST3
Bronze single center bolt connector for copper, Copperweld and guy strand connections.
Bolt Head Type
Hex w/Sq Shank
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
ST3
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Stainless Steel
Material - Bottom Member
Bronze Alloy
Material - Casting
Bronze Alloy
Material - Hardware
Stainless Steel
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Single Center Bolt
UPC
096359326007
Bolt Diameter
0.31
Diameter - Bolt
0.31 in
Dimensions
0.875 in x 1.500 in x 1.500 in
Height
1.5 in
Length
0.875 in
Weight
0.225 lb
Width
1.5 in
Conductor Diameter - Maximum
0.44
Conductor Diameter - Minimum
0.125
Conductor Diameter (Tap) - Maximum
0.44 in
Conductor Diameter (Tap) - Minimum
0.125 in
Conductor Diameter Range
0.125 - 0.44
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex w/Sq Shank
Carton Quantity
48
Pallet Quantity
6144